IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS274160 | Demoboard BOOSTXL-IOLINKM-8

Eight port IO-Link master BoosterPack™

Overview

TopologyOther Topology
IC revisionA

Description

This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT, or Ethernet IP. The Programmable Real-Time Unit (PRU) for Sitara ™ Processors based frame handler provides a flexible way of controlling timing and synchronization.

Features

  • Eight IO-Link ports with additional digital inputs
  • Supports IO-Link transmission rates COM1, COM2, and COM3 and 400-µs cycle time
  • Can provide 500-mA of current per port with overcurrent protection and limiting on all ports
  • PRU frame handler enables flexible timing
  • This BoosterPack contains all the analog circuitry needed to create an eight port IO-Link Master when combined with the LP-AM243 LaunchPad containing the processor and framehandler.

Typical applications

  • Digital output modules, Standalone remote I/O, Motor drives, Solenoid or valve drive

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability