IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25990 | Demoboard TPS25990EVM

TPS25990 evaluation module for 2.9-V to 16-V, 60-A, 0.79-mΩ eFuse with digital telemetry and PMBus®

Overview

TopologyOther Topology
Input voltage2.9-16 V
Output 11 V
IC revisionA

Description

The TPS25990EVM eFuse evaluation board allows reference circuit evaluation of the TPS25990 eFuse. The TPS25990 device is a 2.9-V to 16-V, 60-A eFuse with integrated 0.79-mΩ FET. It comes with overcurrent, inrush current management, adjustable overcurrent transient blanking timer, programmable undervoltage, overvoltage protections digital telemetry and configurability through PMBus®.

Features

  • 5-V to 16-V operation (typ)
  • 28-A to 90-A programmable circuit breaker threshold using onboard jumpers
  • Adjustable reference voltage for overcurrent protection and active current sharing blocks
  • Programmable transient overcurrent blanking timer
  • Programmable output slew rate control, UVLO, current limit during startup, and active current sharing threshold
  • Digital telemetry and configurability through PMBus®
  • LED status for power good and fault indications

Typical applications

  • Input hot swap and hot plug, Fan trays
  • Server and high performance computing, Network interface cards
  • Graphics and hardware accelerator cards. Datacenter switches and routers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
Pins1 
ColorBlue 
GenderJumper 
Rated Current3 A
–Check availability