IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25984 | Demoboard TPS25984EVM

TPS25984 evaluation module for 4.5-V to 16-V 70-A 0.8-mΩ eFuse

Overview

TopologyBuck Converter
Input voltage4.5-16 V
IC revisionA

Description

The TPS25984 eFuse evaluation board allows reference circuit evaluation of TPS25984 eFuse. The TPS25984 device is a 4.5-V to 16-V 70-A eFuse with integrated 0.8-mΩ FET. It comes with overcurrent, inrush current management, adjustable overcurrent transient blanking timer, programmable undervoltage, and overvoltage protections.

Features

  • 5-V to 16-V operation (typ)
  • 14-A to 120-A programmable circuit breaker threshold using onboard jumpers
  • Adjustable reference voltage for overcurrent protection and active current sharing blocks
  • Programmable transient overcurrent blanking timer
  • Programmable output slew rate control, UVLO , current limit during startup and active current sharing threshold
  • LED status for power good and fault indications

Typical applications

  • Switches/routers, Server and high-performance computing, Network interface cards, Graphics and hardware accelerator cards, Datacenter switches and routers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
Pins1 
ColorBlue 
GenderJumper 
Rated Current3 A
–Check availability