IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23753

IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller

Overview

TopologyFlyback Converter
Input voltage0-57 V
Switching frequency223-273 kHz
Output 15 V / 2 A
IC revisionC

Description

The TPS23753 is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13 W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally 802.3af) requirements.

The TPS23753 supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The dc/dc controller features a bootstrap startup mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pull up resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference.

Features

  • Optimized for Isolated Converters
  • Complete PoE Interface
  • Adapter ORing Support
  • 12 V Adapter Support
  • Programmable Frequency with Synch.
  • Robust 100 V, 0.7 Hotswap MOSFET
  • Small TSSOP 14 Package
  • 15 kV / 8 kV System Level ESD Capable
  • –40°C to 125°C Junction
  • Temperature Range
  • Design Procedure Application Note - SLVA305
  • Adapter ORing Application Note - SLVA306

Typical applications

  • Access Points
  • Security Cameras
  • VoIP Telephones
  • IEEE 802.3at Compliant Powered Devices

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
L(µH)
n
VT(V (AC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.95 A, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current1.95 A
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.15 A
DC Resistance243 mΩ
Self Resonant Frequency23 MHz
–
–
–
–
–
Inductance10 µH
–
–
Size4020 
MountSMT 
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
VersionFlyback 
Input Voltage 36 - 57 V (DC)
Output Voltage 15 V
Output Current 12 A
Output Voltage 25 V
Inductance180 µH
Turns Ratio6:1:1:2.17 
Insulation Test Voltage1500 V (AC)
SizeEP13 
MountSMT 
–Check availability