IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23750

INTEGRATED 100-V IEEE 802.3af PD AND DC/DC CONTROLLER

Overview

TopologyFlyback Converter
Input voltage0-57 V
Switching frequency435-565 kHz
Output 15 V / 2 A
Output 23.3 V / 3 A
IC revisionB

Description

The TPS23750 integrates the functionality of the TPS2375 with a primary side dc/dc PWM controller. The designer can create a front-end solution for PoE-PD applications with minimum external components. The TPS23770 is identical to the TPS23750 with the exception of the undervoltage lockout turn-on voltage, which is compatible with legacy systems.

The PoE front end has all the necessary IEEE 802.3af functions including detection, classification, undervoltage lockout and inrush control. The PoE input switch is integrated within the TPS23750.

The dc/dc controller section is designed to support flyback, forward, and nonsynchronous low-side switch buck topologies.

The external switching MOSFET and current sense resistor provide flexibility in topology, power level, and current limit. The full-featured dc/dc controller includes programmable soft start, hiccup type fault limiting, 50% maximum duty cycle, programmable constant switching frequency, and a true voltage-output error amplifier. Additional protection features provide for robust designs.

Features

  • Complete 802.3af PoE Interface
  • Features derived from the TPS2375
  • 100 V, 0.6 Internal Pass MOSFET
  • Standard and Legacy UVLO Choices
  • Fixed 140 mA Inrush Limit
  • Primary Side DC/DC Converter Control
  • Minimum External Component Count
  • Current Mode Control
  • Isolated and Non-Isolated Topologies
  • Programmable Operating Frequency
  • Current Sense Leading-edge Blanking
  • 50% Duty Cycle Limiting
  • Voltage Output Error Amplifier
  • Internal PoE and Converter Sequencing
  • Industry-Standard 20 Lead Package
  • Industrial Temperature Range, -40°C to 85°C

Typical applications

  • Wireless Access Points
  • Security Cameras
  • VoIP Phones

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 10 µH, 1.2 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.2 A
Saturation Current1.1 A
DC Resistance0.16 Ω
Self Resonant Frequency26 MHz
MountSMT 
–Check availability
749013011
SPEC10/100Base-TX Transformer PoE, 350 µH, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series 10/100Base-TX Transformer PoE
Inductance350 µH
–
–
–
–
MountSMT 
–Check availability
750310041
SPECFlyback Transformer, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–Check availability