IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2373-4 | Demoboard TPS2373-4EVM-758

TPS2373-4EVM-758 Evaluation Module

Overview

TopologyForward Converter
Input voltage57 V
Output 15.22 V / 14 A
IC revision4

Description

This user’s guide describes the TPS2373-4 evaluation module (TPS2373-4EVM-758). The TPS2373- 4EVM-758 contains evaluation and reference circuitry for the TPS2373-4. The TPS2373-4 device is an IEEE 802.3bt-compliant, powered-device (PD) controller optimized for isolated converter topologies. The TPS2373-4EVM-758 is designed for high-efficiency, 70-W, PD solutions.

Features

The design is not online yet but got confirmation from TI Engineer to release it. He will shortly be building 200 boards.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
VT(V (DC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, Forward, 40 - 57 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionForward 
Input Voltage 40 - 57 V (DC)
Output Voltage 15 V
Output Current 114 A
Auxiliary Voltage12 V
Inductance153 µH
Turns Ratio4:4:1:1:5 
Insulation Test Voltage2250 V (DC)
SizeER19/4.8/15 
MountSMT 
Check availability