IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPD4E001-Q1 | Demoboard TMDSCNCD2800137

Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Overview

TopologyOther Topology
IC revisionB

Description

TMDSCNCD2800137 is a low-cost evaluation and development board for TI C2000™ MCU series of TMS320F280013x devices. It comes with a HSEC180 (180-pin high-speed) edge connector and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD2800137, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately.

Features

  • AEC-Q100 Qualified With the Following Results:
  • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
  • Device HBM ESD Classification Level 3B
  • HBM Level 15 kV
  • Device CDM ESD Classification Level C5
  • IEC 61000-4-2 Level 4 ESD Protection
  • ±8-kV Contact Discharge
  • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
  • 5.5 A (8/20 µs)
  • Low 1.5-pF Input Capacitance
  • Low 10-nA Maximum Leakage Current
  • 0.9-V to 5.5-V Supply Voltage Range

Typical applications

  • Appliances
  • Grid infrastructure
  • Industrial power
  • Motor drives, Mobile robot motor controller, Factory automation & control, Building automation
  • Telecom & server power
  • Portable power station, Single-phase line interactive UPS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability