IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPD2E007DCKR | Demoboard TIDA-010042

MPPT Charge Controller Reference Design for 12-V, 24-V and 48-V Solar Panels

Overview

TopologyOther Topology
IC revisionE2

Description

This reference design is a Maximum Power Point Tracking (MPPT) solar charge controller for 12-V and 24-V solar panels. This compact reference design targets small and medium power solar charger solutions and is capable of operating with 15- to 60-V solar panel modules, 12- or 24-V batteries and providing upwards of 20 A output current. The design uses a two-phase interleaved buck converter to step down the panel voltage to the battery voltage. The buck converter and its connected gate drivers are controlled by a microcontroller unit (MCU), which calculates the maximum power point using the perturb and observe method. The solar MPPT charge controller is created with real-world considerations, including reverse battery protection, software programmable alarms and indications, and surge and ESD protection

Features

  • 96% efficiency in 12-V systems and 97% efficiency in 24-V systems
  • Wide input voltage range: 15 V to 60 V
  • High rated output current: 20A
  • Battery reverse polarity, over-charge and over-discharge protections
  • System over-temperature and ambient light detection capabilities
  • Small board form factor: 130 mm x 82 mm x 38 mm

Typical applications

  • Audio Interface Connections
  • Consumer Electronics (DVR, Set-Top Box, TV)
  • Industrial Interfaces (RS-232, RS-485, RS-422, LVDS
  • Cell Phones

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability