IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPA3255D2DDVR | Demoboard TPA3255EVM

TPA3255 325W Stereo/ 600W mono PurePath Ultra-HD Analog Input Power Stage Evaluation Module

Overview

TopologyOther Topology
IC revisionrev A

Description

The TPA3255EVM PurePath™ Ultra-HD evaluation module demonstrates the TPA3255DDV integrated circuit from Texas Instruments. The TPA3255DDV is a high-performance class-D amplifier that enables true premium sound quality with high efficiency class-D technology. It features an advanced integrated feedback design and high-speed gate driver error correction (PurePath™ Ultra-HD), which enables ultra-low distortion across the audio band and superior audio quality. This EVM supports 2 BTL (stereo 2.0) output channels, 1 PBTL (mono 0.1) output channel, 1 BTL plus 2 SE (2.1) output channels, and 4 SE (4.0) output channels configurations. The NE5532 is a High Performance Audio Op Amp designed to allow TPA3255DDV operation with differential or single ended input signals to the EVM with differential inputs yielding the optimal performance. TPA3255EVM is a complete 2Vrms analog input 2 × 325 W stereo/1 x 600 W mono power amplifier ready for evaluation and excellent listening experience

Features

Stereo PurePath™ Ultra-HD evaluation moduleSelf-contained protection system (short circuit, clip and thermal)Standard 2VRMS differential input or single ended line inputBTL, PBTL and SE output configurations supportDouble-sided, plated-through, 2oz. Cu 2 layer PCB layout

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 100 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Saturation Current1.8 A
DC Resistance198 mΩ
Operating Voltage120 V
Self Resonant Frequency5.9 MHz
Size1050 
VersionPerformance 
–Check availability