IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPA3221 | Demoboard TPA3221 EVM

TPA3221 Evaluation Module

Overview

TopologyBuck-Boost Converter
Input voltage5-7 V

Description

TPA3221 is a high-power Class-D amplifier with amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback with a bandwidth up to 100 kHz, which provides low distortion across the audio band and delivers excellent sound quality. The device operates with either AD or low idle-current 1SPW modulation, and can drive up to 2 x 100 W into 4-Ω load or 1 x 200 W into 2-Ω load.

Features

FeaturesStereo HD Audio evaluation module and reference designIntegrated protection system (short circuit, clip and thermal)1-2VRMS differential or single-ended line inputBTL and PBTL output configurations supportedDouble-sided, plated-through, 2oz. Cu 2 layer PCB layoutConvenient XLR input connections for differential input

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 100 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Saturation Current1.8 A
DC Resistance198 mΩ
Operating Voltage120 V
Self Resonant Frequency5.9 MHz
Size1050 
VersionPerformance 
–Check availability