IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLC372 | Demoboard TIDA-01540

Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design reduces system cost and enables a compact design for a reinforced, isolated, 10-kW, three-phase inverter. A lower system cost and compact form factor is achieved by using a dual gatedriver in a single package and bootstrap configuration to generate floating voltages for the gate drive power supply. The dual gate driver UCC21520 has a built-indead time insertion configurable by a resistor option.This unique dead time insertion protects the threephase inverter against shoot-through due to overlap of the input PWM signal. System reliability is improved byprotecting against overload, short circuit, ground fault, DC bus undervoltage and overvoltage, and IGBT module overtemperature in hardware.

Features

  • Reinforced, isolated inverter suited for 200-V to 690-V AC drives rated up to 10 kW
  • Reinforced, isolated, half-bridge gate driver have excellent propagation delay matching to enable smaller dead time (lower distortions and lower power losses)
  • Integrated interlock, dead time, and insertion protects IGBT when PWM input signals overlap (programmable dead time)
  • STO and fail-safe measure against primary-side logic failures, is more reliable with a disable signal that simultaneously shuts down both high and low-side gate drive outputs to IGBTs
  • UCC21520 has high CMTI (100 kV/µs) for high robustness against switching transients
  • UCC21520 rejects input pulses and noise transients shorter than 5 ns to avoid false turnon or turnoff of IGBTs

Typical applications

  • Servo CNC and Robotics
  • AC Inverters and VF Drives, Three-Phase UPS, Solar Inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability