IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TL2844 | Demoboard PMP6741

85Vdc-576Vdc Input, 24V @ 12W-pk / 6W-avg Output, Non-Isolated Flyback

Overview

TopologyFlyback Converter
Input voltage85-576 V
Output 124 V / 0.25 A
IC revisionA

Description

The PMP6741 reference design provides 24V at 12W(peak) and 6W(average) from a ultra-wide range 85VAC-576VAC input. This design uses the TL2844 controller and a high voltage BJT for a low cost solution for power meters.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.8 A
Saturation Current @ 10%0.8 A
DC Resistance0.65 Ω
Self Resonant Frequency7.1 MHz
VersionHeat Shrinking Tube 
–Check availability
750312545
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–Check availability