IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TAS6424 | Demoboard SLOA242

TAS6424-Q1 Inductor Selection Guide

Overview

TopologyOther Topology
Switching frequency2100 kHz

Description

The TAS6424-Q1 device is a Four-channel digital-input Class-D audio amplifier designed for use in automotive head units and external amplifier modules. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V supply and 75 W into 4 Ω at 10% THD+N from a 25-V supply. The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions. The output switching frequency can be set either above the AM band, which eliminates the AM-band interference and reduces output filtering and cost, or below AM band to optimize efficiency.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 3.3 µH, 3.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Saturation Current @ 10%3.55 A
Saturation Current @ 30%7.1 A
DC Resistance48 mΩ
Self Resonant Frequency26 MHz
Performance Rated Current5.15 A
MountSMT 
Check availability