IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TAS5755M | Demoboard TAS5755EVM

2x50W(2x19W + 1x50W) Digital Input Class-D Audio Amplifier with Processing and 2.1 Mode Support

Overview

TopologyOther Topology
IC revisionA

Description

The TAS5755M is a single-chip flexible digital audio solution with integrated processing that supports 2.1 (2 speakers + subwoofer), 2.0 or stereo (2 speakers) and mono (high power speaker) modes.Its high efficiency, low 80mΩ RDSON and pad-up package allow the device to output up to 2 × 50W or 1 × 100W.TAS5755M leverages 2 full H-bridges which are used for each channel in stereo mode. In 2.1 mode, TAS5755M runs 2 independent speaker channels using 2 half-bridges while using a full-bridge to drive a subwoofer. Finally, in mono mode, TAS5755M supports pre-filter parallel bridge tied load (PBTL) using only one filter stage to reduce total system size and cost.TAS5755M has integrated audio processing. It includes: signal mixing, DC blocking filters, 2 × 8 + 1 × 2 biquads for equalization. Power limiting is implemented by leveraging a two-band log-style DRC and a separate single-band DRC for the subwoofer channel.

Features

Reduced Solution Size and BOM Cost:Single-chip 2.1, 2.0 and Mono Mode CapableSingle-filter in Mono (PBTL) Mode.Pad-up Package and 80 mΩ RDSON Enhances Thermal Performance

High Output Power capable:2 × 19 W +1 × 50 W in 2.1 mode(2 × 4 Ω + 1 × 6 Ω, 24 V)2 × 50 W in 2.0 mode (2 × 6 Ω, 24 V)1 × 100 W in Mono Mode (1 × 2 Ω, 24 V)Wide Voltage Range: 8 V to 26.4 V

Audio Performance Audio:THD+N ≤ 0.05% at 1 kHz (RSPK = 8 Ω, POUT = 1 W, PVDD = 18 V)ICN ≤ 50 µVRMSCrosstalk ≤ - 67 dBSNR ≥ 104 dBBD Modulation Available, for Improved Audio Performance and Efficiency.

Integrated Audio Processing:2 × 8 + 1 × 2 BiquadsTwo-band + Single-band configurable Dynamic Range Control (DRC)License-Free 3D EffectsSignal Mixing and DC blocking filterAutomatic Rate Detection

Integrated Self-protectionThermal ProtectionOver-current Limit ProtectionUnder-voltage Protection

Typical applications

  • DTV, UHD and Multi-Purpose Monitors / Sounds Bars, PC Audio / General Purpose Audio Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%8 A
Saturation Current @ 30%9.8 A
Rated Current6.5 A
Performance Rated Current7.4 A
DC Resistance26 mΩ
Self Resonant Frequency17 MHz
Size1210 
VersionStandard 
–Check availability