IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TAS5733L

TAS5733L Evaluation Module

Overview

TopologyOther Topology
IC revision00

Description

The TAS5733L evaluation module showcases the latest TI digital input Class-D open-loop amplifiers. TheTAS5733L is an I²S input Class-D amplifier with audio processing features.The EVM is configured in Two-Device 2.1 mode with one stereo device using bridge tied load for left andright channels and one mono device configured for mono applications, such as higher power full-rangespeakers or subwoofers. The EVM is used in conjunction with the PurePath Console Motherboard(PPCMB). The PVDD supply is input on the EVM daughter card, which passes it to the PPCMBmotherboard through the J4 connector. Regulators on the PPCMB create the 3.3-V power supply, which issent back to the DUT through the J4 connector. The EVM is controlled by PPC3 software.

Features

  • Control via USB port using TI's PPC3
  • Two-Device 2.1 mode, one stereo device and one mono device, both with I²S input from PPCMB
  • Analog, optical, coaxial, and USB audio inputs available through PPCMB

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%8 A
Saturation Current @ 30%9.8 A
Rated Current6.5 A
Performance Rated Current7.4 A
DC Resistance26 mΩ
Self Resonant Frequency17 MHz
Size1210 
VersionStandard 
–Check availability