IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TAS5634DDV | Demoboard TAS5634EVM

300-W stereo, 600-W mono, 12- to 62-V supply, PWM input Class-D audio amplifier

Overview

TopologyOther Topology
IC revisionA

Description

The TAS5634 is a PWM-input, Class-D amplifier power stage that supports 2 x 300 W (6 Ω) or 1 x 600 W (3 Ω) output power with a nominal power supply voltage of 58V. The 58V supply voltage provides support for higher impedance speaker loads including 6 Ω in BTL and 3 Ω in PBTL. Integrated MOSFETs and a new gate drive scheme provide high peak efficiency and low idle losses to reduce thermal solution size.The TAS5634 uses a closed-loop feedback design with constant voltage gain. The internally matched gain resistors ensure a high power supply rejection ratio (PSRR) and low output noise due to switch mode power supplies (SMPS).The TAS5634 is a fully integrated power stage compatible with TI’s portfolio of digital-input (I2S) audio processors and modulators, like the TAS5548 and TAS5558, making it a complete digital-input Class-D amplifier. The TAS5634 is available in the surface mount 44-pin HTSSOP package and is part of a pin-compatible family of PWM-input Class-D power stages including the TAS5612LA, TAS5614LA and TAS5624A.

Features

  • PWM-Input, Class-D Amplifier Power Stage compatible with TI Digital-Input (I2S) Audio Processors and Modulators
  • HD Integrated Closed-Loop Feedback provides:
  • 0.025% THD at 1 W into 6 Ω
  • 70 dB PSRR (No Input Signal)

  • 105 dB SNR (A-weighted)

  • Output Power at 10%THD+N
  • 600 W / 3 Ω PBTL Mono Configuration
  • 300W / 6 Ω BTL Stereo Configuration
  • 230 W / 8 Ω BTL StereoConfiguration
  • Output Power at 1%THD+N
  • 465 W / 3 Ω PBTL Mono Configuration
  • 240 W / 6 Ω BTL Stereo Configuration
  • 180 W / 8 Ω BTL Stereo Configuration
  • Integrated 80 mΩ MOSFETs for Reduced Heatsink Size
  • 91%Efficiency at Full Output Power

  • 75% Efficiency at 1/8 OutputPower

  • Click and Pop Free Startup
  • Device Protection: Undervoltage, Over Temperature, Overcurrent, Short Circuit Protection and DC Speaker Protection
  • Pre-Clipping Output Signal for Control of a Class-G Power Supply
  • 44-Pin HTSSOP (DDV) Package with Thermal Pad on the Top

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Inductance100 µH
Saturation Current1.8 A
DC Resistance198 mΩ
Self Resonant Frequency5.9 MHz
VersionPerformance 
–Check availability