IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN65HVD72 | Demoboard TIDA-00202

3.3V, Half-Duplex RS-485, 12kV IEC ESD, 250kbps data rate

Overview

TopologyOther Topology
IC revisionE1

Description

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 125°C.

Features

Small-size VSSOP Packages Save Board Space,or SOIC for Drop-in CompatibilityBus I/O Protection

±15 kV HBM Protection±12 kV IEC 61000-4-2 Contact Discharge±4 kV IEC 61000-4-4 Fast Transient BurstExtended Industrial Temperature Range–40°C to 125°CLarge Receiver Hysteresis (80 mV) for NoiseRejectionLow Unit-Loading Allows Over 200 ConnectedNodesLow Power ConsumptionLow Standby Supply Current: < 2 µAICC < 1 mA Quiescent During Operation5-V Tolerant Logic Inputs Compatible With3.3-V or 5-V ControllersSignaling Rate Options Optimized for:250 kbps, 20 Mbps, 50 Mbps

Typical applications

  • Factory Automation
  • Motion Control
  • Telecommunications Infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 330 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability