IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501

Transformer Driver for Isolated Power Supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage24 V
Switching frequency620 kHz
IC revisionG

Description

The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.

The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.

The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40&de;C to 125°C.

Features

  • Push-Pull Driver for Small Transformers
  • Single 3.3-V or 5-V Supply
  • High Primary-side Current Drive: 5-V Supply: 350 mA (Max)3.3-V Supply: 150 mA (Max)
  • Low Ripple on Rectified Output PermitsSmall Output Capacitors
  • Small 5-Pin SOT-23 Package

Typical applications

  • Medical Equipment
  • Isolated Interface Power Supply for CAN, RS-485,RS-422, RS-232, SPI, I2C, Low-Power LAN
  • Process Control
  • Industrial Automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342271
SPECTransformer
Availability
–
Downloads3 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability