Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 24-32 V |
Output 1 | 1 V / 40 A |
IC revision | B |
The board is a redesign of the LMG5200POLEVM-10 EVM. It modifies the inboard transformer turns ratio from 5:1 to 3:1 to reduce input the range. The original EVM was designed to evaluate the LMG5200 GaN half-bridge power stage and the TPS53632G half-bridge point-of-load (PoL) controller. This board implements the converter as a single-stage hard-switched half-bridge with a current-doubler rectifier. The board supports input voltages from 24 V to 32 V and output voltages between 0.5 V to 1.0 V with continuous output currents up to 40 A. This topology efficiently supports the high step-down ratio while providing significant output current and controllability.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060GS75000 | SPEC | ||
744308025 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|