Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 340-420 V |
Output 1 | 12 V / 266 A |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205055 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012105010 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
860020378023 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | 3300 µF | ±20% | 16 | – | – | 15 | – | – | 25 | – | – | – | Ammopack | – | – | – | – | – | – | – | 2000 | -40 °C up to +105 °C | 1200 | 528 | 5 | 13 | |||
74438323100 | SPEC | 8 files | WE-MAPI SMT Power Inductor | – | – | – | 2510 | -40 °C up to +125 °C | – | – | – | 2.5 | 2 | 1 | – | – | 10 | 0.9 | 1.7 | 733 | 25 | 80 | SMT | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205055 | SPEC | ||
885012105010 | SPEC | ||
860020378023 | SPEC | ||
74438323100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|