IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG1025-Q1 | Demoboard LMG1025-Q1EVM

LMG1025-Q1 GaN low-side driver and GaN FET LiDAR evaluation module

Overview

TopologyOther Topology
IC revisionA

Description

The LMG1025-Q1EVM is a small, easy-to-use power stage with integrated resistive load (laser not included). It takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage.

Features

Demonstrates driver capability of 1-2 ns pulses > 50 AExtremely short propagation delay: 3 ns typical, 4.5 ns max550 ps typical rise/fall timeSchmitt-trigger type CMOS inputs for robustnessAdvanced layout with < 500 pH of inductace

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability