IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM74610QDGKRQ1 | Demoboard TIDA-010008

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

Overview

TopologyOther Topology
IC revision001

Description

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in multiple grid applications against overvoltage, overload and transients (1.2/50 us, 42-Ω) using flat-clamp surge protection, ESD devices, eFuse or a load switch. The design monitors temperature, humidity, magnetic fields and power supplies for diagnostics.

Features

  • Protecting AC or DC analog inputs or outputs against overvoltage and transients ( ±1.5 KV) interfaced to the ADS8688 (±20-V) , ADS8588S (±15-V ) input range, and DAC8771 with ±15-V output range
  • Input overvoltage and current sensor open protection for AC inputs interfaced to ADS131E08 or ADS131A04 with ±4-V input range
  • Protecting digital IO against overvoltage and transients for 24-V or 48-V rated binary inputs or outputs using voltage detector, self-powered isolated digital input receiver and digital output driver rated for 24-V output with high-side or low-side drive capability
  • Generation of analog power supplies including dual supply for AC analog input measurement from a single 5-V input and accurate, stable references for SAR or Delta-Sigma ADCProtecting onboard power supplies against transients and overload including ±12-V, LCD bias supply configured for 18 V, USB power supply with programmable or fixed output current limit and differential USB data lines

Typical applications

  • ADAS / Infotainment Systems
  • Power Tools (Industrial) / Transmission Control Unit (TCU)
  • Battery OR-ing Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 47 µF, 25 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current105 mA
Leakage Current11.75 µA
Dissipation Factor14 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–Check availability