IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM74610-Q1 | Demoboard TIDA-00743_2

Automotive 2-MHz Class-D, 4-Channel, 21-W Audio Amplifier in Class AB Form-Factor Reference Design

Overview

TopologyOther Topology
Input voltage4.5-26.4 V
IC revisionA

Description

The TIDA-00743 reference design is a small module designed for evaluation of a digital-input class-D audio amplifier in a system which has been designed for a typical class AB audio power amplifier module. This design demonstrates the reduction in power dissipation that a class D amplifier provides. This design demonstrates how 2.1 MHz operation of a TAS6424-Q1 enables a compact power amplifier solution.

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SI Leaded Toroidal Storage Choke, 557 µH, 1.1 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance557 µH
Rated Current1.1 A
Saturation Current0.7 A
DC Resistance0.7 Ω
Self Resonant Frequency2.5 MHz
Length22.5 mm
Width12.4 mm
Height12 mm
–Check availability