IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments LM74610 / LM27313 | Demoboard PMP15014

Infotainment Power System Reference Design for Automotive

Overview

TopologyBoost Converter
Input voltage3.3 V
Output 15 V
IC revisionE1

Description

This solution is designed to be an automotive off-battery front end power supply for infotainment systems. It was created using a one stage power system meeting high voltage input needs and providing low voltage for multi output rails for different load needs. The system also provides transient and reverse polarity protection. The Wide Vin Buck stage is working at 2.1Mhz to avoid AM band and has superior EMI performance with an differential EMI filter to support CISPER 25.

Features

Wide Vin 2.1MHz Integrated , Low Iq Buck ConverterBoost for 5V CAN supplyTransient and Reverse Polarity Protection and EMI filter addedThe system disconnet the second stage power and keep 3.3V sustained when Input votlage lower than 4.5V

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(Ω)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 2.2 µH, 3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3 A
Saturation Current4.6 A
Self Resonant Frequency85 MHz
MountSMT 
DC Resistance0.03 Ω
VersionSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 1.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current1.1 A
Saturation Current1.3 A
Self Resonant Frequency59 MHz
MountSMT 
DC Resistance0.165 Ω
VersionSMT 
–Check availability