IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM73606 | Demoboard PMP15023

Automotive Wide-VIN to Point-of-Load Power Supply with Front-End Circuit Protection Reference Design

Overview

TopologyBuck Converter
IC revisionE1

Description

This automotive point-of-load power supply reference design features complete front-end protection in a small overall solution size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity event and shut down appropriately. This three-output design employs sequencing of two buck regulators to ensure proper power-on and power-down timing, and features an input pi filter to reduce conducted EMI. The design accepts an input voltage of 5 V to 36 V and provides outputs of 3.3 V, 1.2 V, and 1.8 V. This supply is capable of supplying 2 A on the 1.8 V and 1.2-V outputs, while the 3.3-V output simultaneously supplies 3.55 A.

Features

  • Complete wide Vin front-end automotive power supply
  • Off-battery operation with reverse battery protection
  • Positive and negative transient voltage protection
  • Auto-sequencing of all three power rails
  • Reduced EMI with included pi filter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 11.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.4 A
Saturation Current @ 10%14.7 A
Saturation Current @ 30%29 A
DC Resistance10 mΩ
Self Resonant Frequency54 MHz
MountSMT 
Check availability