IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM73605RNPR | Demoboard TIDA-010011

3.5V to 36V, 5A Synchronous Step-Down Voltage Converter

Overview

TopologyBuck Converter
Input voltage24 V
Switching frequency350-2200 kHz
Output 13.3 V
IC revisionE1

Description

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are generated using DC-DC converters with an integrated FET and a power module with an integrated inductor for size. The design features a HotRod™ package type for applications requiring low EMI. It is also optimal for design time constrained applications. Additional features include DDR termination regulator, input supply OR-ing, voltage sequencing, eFuse for overload protection, and voltage and load current monitoring. This design can be used with a processor, digital signal processor and field-programmable gate array. It has been tested for radiated emission, per CISPR22 meeting class A and B requirements.

Features

  • Synchronous Rectification
  • Wettable Flanks QFN Package (WQFN)
  • Low Quiescent Current
    • 0.8 µA in Shutdown (typical)
    • 15 µA in Active Mode with No Load (typical)
  • Wide Voltage Conversion Range:
    • tON_MIN = 60 ns (typical)
    • tOFF_MIN = 70 ns (typical)
  • Low MOSFET ON-Resistance:
    • RDS_ON_HS = 53 mΩ (typical)
    • RDS_ON_LS = 31 mΩ (typical)
  • External Bias Input to Improve Efficiency
  • Pin-Selectable Auto Mode or Forced PWM Operation
  • Adjustable Frequency Range: 350 kHz to 2.2 MHz
  • Synchronizable to External Clock
  • Internal Compensation
  • Power-Good Flag
  • Precision Enable to Program System UVLO
  • Flexible Soft-Start Features:
    • Start-up into Pre-Biased Load
    • Fixed or Adjustable Soft-Start Time
    • Output Voltage Tracking
  • Cycle-by-Cycle Current Limiting
  • Short-Circuit Protection With Hiccup Mode
  • Thermal Shutdown Protection

Typical applications

  • Industrial Distributed Power Applications
  • Telecommunications Systems
  • General-Purpose Wide VIN Regulation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability