IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM73100 | Demoboard LM73100 integrated ideal diode evaluation module

LM73100, 2.7 - 23 V, 5.5 A Integrated Ideal Diode with Input Reverse Polarity and Overvoltage Protection

Overview

TopologyOther Topology
Input voltage2.7-23 V
IC revisionA

Description

The LM73100 integrated ideal diode evaluation module allows reference circuit evaluation of the LM73100 ideal diode. The LM73100 device is a 2.7-V to 23-V, 5.5-A ideal diode power switch with integrated 28-mΩ FET, always ON reverse current blocking, adjustable undervoltage and overvoltage, adjustable output slew rate control, overtemperature protection and power good indication with adjustable threshold.

Features

  • 2.7 V to 23 V, 5.5 A operation
  • Adjustable output voltage slew rate control
  • Adjustable overvoltage lockout threshold
  • LED status indication for power good output
  • Onboard Schottky diode at output prevents negative spike during overcurrent faults
  • TVS diode for input transient protection

Typical applications

  • PC/Notebook/Monitors/Docks, Ste-top box/Smart speakers, USB PD port protection
  • Power MUX/ORing, POS terminals, Power Tools/Chargers, Adapter Input Protection

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability