IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5180 | Demoboard TIDA-010048

Overview

TopologyFlyBuck (Double Buck)
Input voltage18-60 V
Output 125 V / 0.06 A
Output 225 V / 0.06 A
Output 325 V / 0.06 A
Output 425 V / 0.06 A

Description

This reference design is a four channel-to-channel, isolated 4–20 mA, current-loop analog input module. The design includes a short circuit, overcurrent, and overvoltage limit function for condition monitoring sensor and module applications. The major features of this analog input module include channel isolation, a multi-channel analog input module powered up by a single flyback converter using LM5180 device, a power supply to 2-wire transmitter and short-circuit protection circuit. This design can also support a four-channel analog input module.

Features

1 to 4 channel-to-channel isolated analog input moduleSupply for field transmitters with output power limitation (short limited to 25mA)Transmitter supply: 25 ±1V, IOUT < 25-mA peakInput protected against miss wiringUART interface 24b ΔΣADC to reduce BOM size and cost

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(A)
VOut4(V)
IOut4(A)
L(µH)
NPRI : NSEC
ISAT(A)
LS(nH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Length1 mm
Width0.5 mm
Height0.4 mm
–Check availability
SPECWE-IBTI Isolated Buck Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Input Voltage 18 - 60 V (DC)
Output Voltage 125 V
Output Current 10.06 A
Output Voltage 225 V
Output Current 20.06 A
Output Voltage 325 V
Output Current 30.06 A
Output Voltage 425 V
Output Current 40.06 A
Inductance22 µH
Turns Ratio0.5:1:1:1:1 
Saturation Current2.4 A
Leakage Inductance200 nH
Insulation Test Voltage1000 V (AC)
Switching Frequency 220 - 350
MountTHT 
Length13.97 mm
Width15.37 mm
Height12.7 mm
–Check availability