IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5166 | Demoboard LM5166EVM-C33A

LM5166EVM-C33A Evaluation Module

Overview

TopologyBuck Converter
Input voltage3-65 V
Output 13.3 V / 0.5 A

Description

The LM5166EVM evaluation module (EVM) is designed to showcase the performance and all features ofthe LM5166, wide-VIN, synchronous buck DC/DC buck converter with ultra-low no-load supply current.The design is packaged in a miniature footprint with low component count. It operates over a wide inputvoltage range of 3 V to 65 V to deliver a 3.3-V output with better than 2% setpoint accuracy. Low-dropoutperformance whenever the input voltage decreases below the output voltage setpoint is available with100% duty cycle conduction of the high-side MOSFET. By virtue of the LM5166's constant-on-time (COT)control scheme and diode emulation, the no-load supply current is only 12 μA at 24-V input.

Features

4.5V to 65V input voltage range3.3V target output voltageUltra-high power conversion efficiency: >85% at an output of 3.3 V and above 10 mA load (input voltage 12 V)COT or PFM control architectureNo-load supply current as low as 12µA

Typical applications

  • General-purpose bias supplies
  • Process control
  • battery powered equipment
  • High voltage LDO replacement
  • Building automation and HVAC,Automotive

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(mΩ)
VOP(V)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 47 µH, 1.06 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.06 A
Saturation Current1.3 A
DC Resistance315 mΩ
Self Resonant Frequency14 MHz
–
Operating Voltage120 V
Size6028 
–
–Check availability
SPECWE-PD SMT Power Inductor, 150 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current1.2 A
Saturation Current1.4 A
–
Self Resonant Frequency4.9 MHz
DC Resistance300 mΩ
Operating Voltage120 V
Size1050 
VersionPerformance 
–Check availability