IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5166 / DAC8775 | Demoboard TIPD215

Less Than 1-W, Quad-Channel, Analog Output Module with Adaptive Power Management Reference Design

Overview

TopologyBuck Converter
Input voltage12.5-40 V
Output 112 V / 0.5 A
IC revisionE1

Description

This quad-channel, analog output module delivers voltage and current outputs using the highly integrated DAC8775 digital-to-analog converter (DAC). Integrated adaptive power management, along with the LM5166 buck converter, reduces the total power dissipation of the reference design to less than 1 W, even when driving all four channels at 20 mA simultaneously.

Features

<1-W of Total Power Dissipation driving all four-channels at 20-mA<0.1 %FSR of Total Unadjusted Error in either Voltage or Current mode8-µA of Peak-to-Peak Current Output Ripple200-µV of Peak-to-Peak Voltage Output RippleAdaptive Power Management for Current Outputs

Typical applications

  • Factory Automation & Control, Building Automation, Motor Drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(Ω)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 10 µH, 2.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.85 A
Saturation Current3.5 A
DC Resistance48 mΩ
Self Resonant Frequency22 MHz
–
–
–Check availability
SPECWE-SPC SMT Power Inductor, 100 µH, 0.52 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.52 A
Saturation Current0.68 A
–
Self Resonant Frequency7.8 MHz
DC Resistance0.85 Ω
VersionSMT 
–Check availability