IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5166

LM5166 3-V to 65-V Input, 500-mA Synchronous Buck Converter With Ultra-Low IQ

Overview

TopologyBuck Converter
Input voltage6-65 V
Switching frequency100-600 kHz
Output 15 V / 0.5 A
IC revisionB

Description

The LM5166 is a compact, easy-to-use, 3-V to 65-V,ultra-low IQ synchronous buck converter with highefficiency over wide input voltage and load currentranges. With integrated high-side and low-side powerMOSFETs, up to 500 mA of output current can bedelivered at fixed output voltages of 3.3 V or 5 V, oran adjustable output. The converter is designed tosimplify implementation while providing options tooptimize the performance for the target application.Pulse Frequency Modulation (PFM) mode is selectedfor optimal light-load efficiency or Constant On-Time(COT) control for nearly constant operatingfrequency. Both control schemes do not require loopcompensation while providing excellent line and loadtransient response and short PWM on-time for largestep-down conversion ratios

Features

Wide Input Voltage Range of 3 V to 65 V

  • 9.7-μA No-Load Quiescent Current
  • –40°C to 150°C Junction Temperature Range
  • Fixed (3.3-V, 5-V) or Adjustable VOUT Options
  • Meets EN55022 / CISPR 22 EMI Standards
  • Integrated 1-Ω PFET Buck Switch– Supports 100% Duty Cycle for Low Dropout
  • Integrated 0.5-Ω NFET Synchronous Rectifier– Eliminates External Schottky Diode
  • Programmable Peak Current Limit Supports:– 500-mA, 300-mA, or 200-mA Loads
  • Selectable PFM or COT Mode Operation
  • 1.223-V ±1.2% Internal Voltage Reference
  • Switching Frequency up to 600 kHz
  • 900-μs Internal or Externally-Adjustable Soft Start
  • Diode Emulation and Pulse Skipping for Ultra-High Light-Load Efficiency
  • No Loop Compensation or Bootstrap Components
  • Precision Enable and Input UVLO With Hysteresis
  • Open-Drain Power Good Indicator
  • Thermal Shutdown Protection With Hysteresis
  • Pin-to-Pin Compatible With the LM5165
  • 10-Pin, 3-mm × 3-mm VSON Package
  • Create a Custom Regulator Design Using

Typical applications

  • High Voltage LDO Replacement,Low Power Bias Supplies
  • Automotive
  • Factory and Building Automation
  • Battery-powered Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 150 µH, 1.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Saturation Current1.4 A
DC Resistance300 mΩ
Operating Voltage120 V
Self Resonant Frequency4.9 MHz
Size1050 
VersionPerformance 
–Check availability