IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5166

LM5166 3-V to 65-V Input, 500-mA Synchronous Buck Converter With Ultra-Low IQ

Overview

TopologyBuck Converter
Input voltage24-65 V
Switching frequency100-600 kHz
Output 112 V / 0.3 A
IC revisionB

Description

The LM5166 is a compact, easy-to-use, 3-V to 65-V,ultra-low IQ synchronous buck converter with highefficiency over wide input voltage and load currentranges. With integrated high-side and low-side powerMOSFETs, up to 500 mA of output current can bedelivered at fixed output voltages of 3.3 V or 5 V, oran adjustable output. The converter is designed tosimplify implementation while providing options tooptimize the performance for the target application.Pulse Frequency Modulation (PFM) mode is selectedfor optimal light-load efficiency or Constant On-Time(COT) control for nearly constant operatingfrequency. Both control schemes do not require loopcompensation while providing excellent line and loadtransient response and short PWM on-time for largestep-down conversion ratios

Features

Wide Input Voltage Range of 3 V to 65 V

  • 9.7-μA No-Load Quiescent Current
  • –40°C to 150°C Junction Temperature Range
  • Fixed (3.3-V, 5-V) or Adjustable VOUT Options
  • Meets EN55022 / CISPR 22 EMI Standards
  • Integrated 1-Ω PFET Buck Switch– Supports 100% Duty Cycle for Low Dropout
  • Integrated 0.5-Ω NFET Synchronous Rectifier– Eliminates External Schottky Diode
  • Programmable Peak Current Limit Supports:– 500-mA, 300-mA, or 200-mA Loads
  • Selectable PFM or COT Mode Operation
  • 1.223-V ±1.2% Internal Voltage Reference
  • Switching Frequency up to 600 kHz
  • 900-μs Internal or Externally-Adjustable Soft Start
  • Diode Emulation and Pulse Skipping for Ultra-High Light-Load Efficiency
  • No Loop Compensation or Bootstrap Components
  • Precision Enable and Input UVLO With Hysteresis
  • Open-Drain Power Good Indicator
  • Thermal Shutdown Protection With Hysteresis
  • Pin-to-Pin Compatible With the LM5165
  • 10-Pin, 3-mm × 3-mm VSON Package
  • Create a Custom Regulator Design Using

Typical applications

  • High Voltage LDO Replacement,Low Power Bias Supplies
  • Automotive
  • Factory and Building Automation
  • Battery-powered Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability