IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5165

LM5165 3-V to 65-V Input, 150-mA Synchronous Buck Converter with Ultra-Low IQ

Overview

TopologyBuck Converter
Input voltage5-65 V
Switching frequency600 kHz
Output 15 V / 0.15 A
IC revision00

Description

The LM5165 is a compact, easy-to-use, 3-V to 65-V,ultra-low IQ synchronous buck converter with highefficiency over wide input voltage and load currentranges. With integrated high-side and low-side powerMOSFETs, up to 150-mA of output current can bedelivered at fixed output voltages of 3.3 V or 5 V, oran adjustable output. The converter is designed tosimplify implementation while providing options tooptimize the performance the target application.Pulse Frequency Modulation (PFM) mode is selectedfor optimal light-load efficiency or Constant On-Time(COT) control for nearly constant operatingfrequency. Both control schemes do not require loopcompensation while providing excellent line and loadtransient response and short PWM on-time for largestep-down conversion ratios.The high-side p-channel MOSFET can operate at100% duty cycle for lowest dropout voltage and doesnot require a bootstrap capacitor for gate drive. Also,the current limit setpoint is adjustable to optimizeinductor selection for a particular output currentrequirement. Selectable/adjustable startup timingoptions include minimum delay (no soft start),internally fixed (900 μs), and externally programmablesoft start via an external capacitor. An open-drainPGOOD indicator can be used for sequencing andoutput voltage monitoring. The LM5165 is qualified toautomotive AEC-Q100 grade 1 and is available in aVSON-10 package with 0.5-mm pin pitch.

Features

Wide Input Voltage Range of 3 V to 65 V

  • Fixed (3.3 V, 5 V) or Adjustable Output Voltages
  • Maximum Output Current as High as 150 mA
  • 10.5-μA No Load Quiescent Current
  • –40°C to 150°C Junction Temperature Range
  • Selectable PFM or COT Mode Operation
  • Switching Frequency as High as 600 kHz
  • Diode Emulation Mode and Pulse Skipping forUltra-High Light-Load Efficiency Performance
  • Integrated 2-Ω PMOS Buck Switch– Supports 100% Duty Cycle for Low Dropout
  • Integrated 1-Ω NMOS Synchronous Rectifier– Eliminates External Rectifier Diode
  • Programmable Current Limit Setpoint (4 Levels)
  • 1.223-V Internal Voltage Reference
  • 900-μs Internal or Programmable Soft Start
  • Monotonic Startup into Pre-Biased Output
  • No Loop Compensation or Bootstrap Components
  • Precision Enable/Input UVLO with Hysteresis
  • Open-Drain Power Good Indicator
  • Active Slew Rate Control for Low EMI
  • Thermal Shutdown Protection with Hysteresis
  • 10-Lead, 3-mm x 3-mm VSON Package

Typical applications

  • Automotive and Battery-powered Equipment
  • High-voltage LDO Replacement
  • 4–20 mA Loop-Powered Sensors
  • General Purpose Bias Supplies
  • Industrial Control Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 220 µH, 0.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.3 A
Saturation Current0.29 A
Self Resonant Frequency6 MHz
MountSMT 
Check availability