IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160DNTR | Demoboard TIDA-010046 PSE

Wide Input 65-V, 2-A Synchronous Buck / Fly-Buck™ DC/DC Converter

Overview

TopologyFlyback Converter
Input voltage12 V
Switching frequency1000 kHz
Output 15 V
IC revisionE1

Description

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13W) PoE-PD TPS23755 device with integrated primary side regulated Flyback DC/DC controller. This reference design is pre-compliance tested for radiated emissions, ESDs, and EFTs.

Features

  • Based on low cost, low power consumption and small form-factor 10/100Mbps Ethernet PHY DP83825 with RMII support and 150-m cable reach
  • Efficient power delivery system via PoE using IEEE802.3at Type-1 PoE-PSE and PoE-PD
  • Pre-compliance tested for radiated emission requirement: CISPR22/EN55022 - meets Class A and B limits; FCC Part 15 - meets Class A and B limits
  • Pre-compliance tested for conducted immunity requirements: ±12-kV contact discharge and ±15-kV air discharge ESD IEC 61000-4-2 - meets criterion B; ±2-kV IO capacitive coupling EFT per IEC 61000-4-4 - meets criterion B
  • External isolation transformer with common-mode choke on PHY side for improved EMI and EMC performance
  • Programmable LED support for link and activity

Typical applications

  • Industrial Programmable Logic Controller / IGBT Gate Drive Bias Supply
  • Low-Power Isolated DC/DC (Fly-Buck)
  • Telecom Primary and Secondary Side Bias / E-Meter Power Line Communication

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750344204
SPECIsolated Buck Transformer
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Isolated Buck Transformer
–Check availability