IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160DNTR | Demoboard TIDA-010046 PD

Wide Input 65-V, 2-A Synchronous Buck / Fly-Buck™ DC/DC Converter

Overview

TopologyFlyback Converter
Input voltage12 V
Switching frequency1000 kHz
Output 15 V
IC revisionE1

Description

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13W) PoE-PD TPS23755 device with integrated primary side regulated Flyback DC/DC controller. This reference design is pre-compliance tested for radiated emissions, ESDs, and EFTs.

Features

  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches– No External Schottky Diode Required
  • 2-A Maximum Load Current
  • Adaptive Constant On-Time Control– No External Loop Compensation– Fast Transient Response
  • Selectable Forced PWM or DCM Operation– FPWM Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency– Resistor Adjustable up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • ±1% Feedback Voltage Reference
  • LM5160A Allows External VCC Bias
  • Inherent Protection Features for Robust Design– Peak Current Limiting Protection– Adjustable Input UVLO and Hysteresis– VCC and Gate Drive UVLO Protection– Thermal Shutdown Protection With Hysteresis

Typical applications

  • IGBT Gate Drive Bias Supply / E-Meter Power Line Communication
  • Telecom Primary and Secondary Side Bias
  • Industrial Programmable Logic Controller / E-Meter Power Line Communication

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
750344204
SPECIsolated Buck Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Isolated Buck Transformer
–
–
–
SizeER9.5 
–
–
–
–
Length10 mm
Width14 mm
Height5 mm
–
–
–Check availability