IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160DNTR | Demoboard TIDA-00486

Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage12-48 V
Output 13.3 V / 0.55 A
Output 23.6 V / 0.05 A
IC revisionC

Description

The TIDA-00486 TI Design uses Texas Instruments SimpleLink Wi-Fi CC3200 Internet-on-a-chip Wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi network. An ISO15 transceiver provides an isolated RS-485 interface with up to 2500 VRMS of isolation. The LM5160 Fly-Buck™ power supply provides both isolated and non-isolated 3.3 V outputs for the two portions of the circuit. The design can be powered with AC or DC power up to 30 VRMS or 48 V peakA version of this design with a non-isolated RS-485 interface is presented in TIDA-00485.

Features

REMARK:~ BOM IS ADDED WITH EVAL BOARD PDF

Wide Input Voltage Range of 18 V to 30 V AC, 12 V to 48 V DCFly-Buck™ Power Supply delivers 3.3 V at 550 mA, Isolated 3.6 V at 50 mAAdd Wi-Fi® connectivity to an RS-485 network quickly and simplyGalvanically isolated RS-485 interface to improve system safety and reliabilityCC3200 Application Processor Provides Adaptability to Customer Communication Protocols

Typical applications

  • Building Automation
  • Compressors
  • Thermostats
  • HVAC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
VIN
VOut1(V)
IOut1(A)
Vbuck(V)
NPRI : NSEC
LS(nH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 42 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance42 µH
–
Saturation Current1.1 A
–
–
–
SizeEP7 
VersionIso-Buck 
Input Voltage 12 - 48 V (DC)
Output Voltage 13.6 V
Output Current 10.1 A
Buck Voltage3.3 V
Turns Ratio1:1.2 
Leakage Inductance800 nH
Insulation Test Voltage2500 V (AC)
Switching Frequency 300
MountSMT 
Length9.78 mm
Width9.14 mm
Height10.54 mm
–Check availability
SPECWE-PD SMT Power Inductor, 47 µH, 1.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current1.25 A
–
DC Resistance360 mΩ
Operating Voltage120 V
Self Resonant Frequency13.5 MHz
Size7332 
VersionRobust 
–
–
–
–
–
–
–
–
MountSMT 
Length7.3 mm
Width7.3 mm
Height3.2 mm
–Check availability