IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160DNTR | Demoboard TIDA-00300

LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Overview

TopologyBuck Converter
Input voltage12-36 V
Switching frequency1000 kHz
Output 15 V
IC revisionE1

Description

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete solution in which, both power isolation and signal isolation is handled

Features

  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches
  • No External Schottky Diode Required
  • 2-A Maximum Load Current
  • Adaptive Constant On-Time Control
  • No External Loop Compensation
  • Fast Transient Response
  • Selectable Forced PWM or DCM Operation
  • FPWM Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency
  • Resistor Adjustable up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • ±1% Feedback Voltage Reference
  • LM5160A Allows External VCC Bias
  • Inherent Protection Features for Robust Design
  • Peak Current Limiting Protection
  • Adjustable Input UVLO and Hysteresis
  • VCC and Gate Drive UVLO Protection
  • Thermal Shutdown Protection With Hysteresis

Typical applications

  • Industrial Programmable Logic Controller
  • Telecom Primary and Secondary Side Bias / E-Meter Power Line Communication
  • IGBT Gate Drive Bias Supply / Low-Power Isolated DC/DC (Fly-Buck)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage80 V (DC)
Size8018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length8 mm
Width8 mm
Height1.8 mm
–
–
Inductance 122 µH
Inductance 222 µH
Turns Ratio1:1 
Rated Current0.7 A
Rated Current 20.7 A
Saturation Current1.1 A
Saturation Current 11.1 A
Saturation Current 21.1 A
DC Resistance 1435 mΩ
DC Resistance 2435 mΩ
DC Resistance 1480 mΩ
DC Resistance 2480 mΩ
Self Resonant Frequency [1]17 MHz
–Check availability