IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160A

LM5160A, LM5160 Wide Input 65-V, 1.5-A Synchronous Buck / Fly-Buck™ Converter

Overview

TopologyFlyBuck (Double Buck)
Input voltage18-32 V
Switching frequency1000 kHz
Output 112 V / 0.4 A
IC revisionB

Description

The LM5160 family is a 65-V, 1.5-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The constant-on-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The on-time varies inversely with input voltage resulting in nearly constant switching frequency. Peak and valley current limit circuits protect against overload conditions. The under-voltage lockout (EN/UVLO) circuit provides independently adjustable input under-voltage threshold and hysteresis. The LM5160 is programmed through the FPWM pin to operate in continuous conduction mode (CCM) from no load to full load or to automatically switch to discontinuous conduction mode (DCM) at light load for higher efficiency. Forced CCM operation supports multiple output and isolated Fly-Buck applications using a coupled inductor.

The LM5160A shares the same features and pin configuration as the LM5160. An external bias supply can be connected to the VCC pin of the LM5160A in either Buck or Fly-Buck applications. This additional capability can improve efficiency at high input voltages.

Features

  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High and Low Side Switches No Schottky Diode Required
  • 1.5-A Maximum Load Current
  • Constant On-Time Control No External Loop Compensation
  • Fast Transient Response
  • Selectable Forced CCM or DCM Operation
  • CCM Option Supports Multi-Output Fly-Buck
  • Nearly Constant Switching Frequency
  • Frequency Adjustable up to 1 MHz
  • Programmable Soft-Start Time
  • Pre-Biased Startup
  • Peak Current Limiting Protection
  • Adjustable Input UVLO and Hysteresis
  • ±1% Feedback Voltage Reference
  • LM5160A allows external VCC Bias
  • Thermal Shutdown Protection

Typical applications

  • IGBT Gate Drive Bias Supply
  • Low Power Isolated DC-DC (Fly-Buck)
  • E-meter Power Line Communication
  • Telecom Primary/Secondary Side Bias
  • Industrial Programmable Logic Controller

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vbuck(V)
L(µH)
NPRI : NSEC
ISAT(mA)
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 10 - 40 V (DC), 15.5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 115.5 V
Output Current 1250 mA
Buck Voltage8 V
Inductance60 µH
Turns Ratio1:1.5 
Saturation Current840 mA
Leakage Inductance1.2 µH
Insulation Test Voltage1500 V (AC)
Switching Frequency 150
MountSMT 
Length10.16 mm
Width13.36 mm
Height8.64 mm
Check availability