IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160 | Demoboard TIDA-00689

LM5160A, LM5160 Wide Input 65-V, 2-A Synchronous Buck / Fly-Buck™ Converter

Overview

TopologyBuck Converter
Input voltage18-32 V
Output 112 V / 0.4 A
Output 28 V / 0.4 A
IC revisionC

Description

The LM516x device is a 65-V, 2-A synchronous stepdownconverter with integrated high-side and low-sideMOSFETs. The constant ON-time control schemerequires no loop compensation and supports highstep-down ratios with fast transient response. Aninternal feedback amplifier maintains ±1% outputvoltage regulation over the entire operatingtemperature range. The ON-time varies inversely withinput voltage resulting in nearly constant switchingfrequency. Peak and valley current limit circuitsprotect against overload conditions. The undervoltagelockout (EN/UVLO) circuit provides independentlyadjustable input undervoltage threshold andhysteresis. The LM5160 is programmed through theFPWM pin to operate in continuous conduction mode(CCM) from no load to full load or to automaticallyswitch to discontinuous conduction mode (DCM) atlight load for higher efficiency. Forced CCM operationsupports multiple output and isolated Fly-Buckapplications using a coupled inductor.

Features

Wide 4.5-V to 65-V Input Voltage Range

  • Integrated High-Side and Low-Side Switches– No Schottky Diode Required
  • 2-A Maximum Load Current
  • Constant ON-Time Control– No External Loop Compensation– Fast Transient Response
  • Selectable Forced CCM or DCM Operation
  • CCM Option Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency
  • Frequency Adjustable Up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • Peak Current Limiting Protection
  • Adjustable Input UVLO and Hysteresis
  • ±1% Feedback Voltage Reference
  • LM5160A Allows External VCC Bias
  • Thermal Shutdown Protection

Typical applications

  • IGBT Gate Drive Bias Supply
  • Low-Power Isolated DC-DC (Fly-Buck)
  • Telecom Primary and Secondary Side Bias
  • E-Meter Power Line Communication
  • Industrial Programmable Logic Controller

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vbuck(V)
L(µH)
NPRI : NSEC
ISAT(mA)
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 10 - 40 V (DC), 15.5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 115.5 V
Output Current 1250 mA
Buck Voltage8 V
Inductance60 µH
Turns Ratio1:1.5 
Saturation Current840 mA
Leakage Inductance1.2 µH
Insulation Test Voltage1500 V (AC)
Switching Frequency 150
MountSMT 
Length10.16 mm
Width13.36 mm
Height8.64 mm
Check availability