IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160 | Demoboard PMP9415

Isolated Fly-Buck Power Module for PoE Application

Overview

TopologyFlyback Converter
Input voltage33-60 V
Output 112 V / 1 A
IC revisionE1

Description

The PMP9415 reference design is an single output isolated Fly-Buck power supply for PoE application. It takes 48V nominal input and provides 12V 1A output. The board is designed only Power part which can provide 33V-57V input votlage and 12V 1A output power. The design features the LM5160 synchronous buck converter configured as a Fly-Buck regulator. With the benefit of primary side regulation, the supply has the outputs regulated without the opto-coupler or additional transformer winding. The LM5160 has a wide Vin range of 4.5V to 65V and 1.5A output current capability with integrated switch FETs. The input voltage to the reference board can be loosely regulated with a range of 40V to 57V.

Features

remark: BOM pdf and Schematic diagram pdf is added with EVM pdf

Single 12V 1A output

  • Fly-Buck converter design, primary side regulation, compact solution with TPS2378
  • Wide input voltage range of 33V to 57V
  • Provide 12W supply power , 89% peak efficiency.
  • LM5160 sync buck regulator, up to 65V wide Vin range, 1.5A capability
  • This circuit board is tested, and the design files and test report are included.

Typical applications

  • PoE

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 111 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 14 (AWG) 0.2 to 1.5 (mm²)
–Check availability
750342362
SPECPower Inductor, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–Check availability