IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160 | Demoboard PMP30387

IGBT gate Motor Control 4W

Overview

TopologyFlyBuck (Double Buck)
Input voltage9-18 V
Output 115 V / 0.2 A
Output 2-5 V / 0.2 A
IC revisionB

Description

The LM516x device is a 65-V, 2-A synchronous stepdown converter with integrated high-side and low-side MOSFETs. The constant ON-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The ON-time varies inversely with input voltage resulting in nearly constant switching frequency. Peak and valley current limit circuits protect against overload conditions. The undervoltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The LM5160 is programmed through the FPWM pin to operate in continuous conduction mode (CCM) from no load to full load or to automatically switch to discontinuous conduction mode (DCM) at light load for higher efficiency. Forced CCM operation supports multiple output and isolated Fly-Buck applications using a coupled inductor.

Features

  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches
  • No Schottky Diode Required
  • 2-A Maximum Load Current
  • Constant ON-Time Control
  • No External Loop Compensation
  • Fast Transient Response
  • Selectable Forced CCM or DCM Operation
  • CCM Option Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency
  • Frequency Adjustable Up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • Peak Current Limiting Protection
  • Adjustable Input UVLO and Hysteresis
  • ±1% Feedback Voltage Reference
  • LM5160A Allows External VCC Bias
  • Thermal Shutdown Protection

Typical applications

  • Telecom Primary and Secondary Side Bias
  • IGBT Gate Drive Bias Supply
  • E-Meter Power Line Communication
  • Low-Power Isolated DC-DC (Fly-Buck)
  • Industrial Programmable Logic Controller

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750317313
SPECFlyback Transformer
Simu­lation
Availability
–
Downloads3 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability