IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160 | Demoboard PMP10563

4000Vac Isolated Fly-Buck Power Converter for Medical Applications Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage6-14 V
Output 15.6 V / 0.12 A
IC revisionA

Description

The PMP10563 reference design is a single output isolated Fly-Buck power supply for Medical applications. It takes 12V nominal input and provides 5.6V 0.12A output. The minimum input voltage can go down to 6V. The design features the LM5160 synchronous buck converter configured as a Fly-Buck regulator. With the benefit of primary side regulation, the power supply can sustain 4000Vac isolation voltage between primary and secondary. At the same time, it can control secondary voltage changes of ±5%.

Features

  • Single 5.6V 0.12A output
  • 4000Vac isolation voltage between primary and secondary
  • Wide input voltage range of 6V to 14V
  • 83% peak efficiency at 0.67W output power
  • Good load regulation without op-to coupler

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
VIN
VOut1(V)
IOut1(A)
L(µH)
NPRI : NSEC
ISAT(A)
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 111 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 14 (AWG) 0.2 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
MountTHT 
Length10 mm
–
–
–Check availability
SPECWE-IBTI Isolated Buck Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Input Voltage 9 - 15 V (DC)
Output Voltage 19 V
Output Current 10.25 A
Inductance20 µH
Turns Ratio2.4:1 
Saturation Current2 A
Leakage Inductance0.27 µH
Insulation Test Voltage4500 V (AC)
Switching Frequency 200 - 350
MountTHT 
Length20.32 mm
Width24.38 mm
Height16 mm
–Check availability