IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160 | Demoboard PMP10532

Isolated Tri-output Fly-Buck Power Supply for Industrial PLC Applications - Reference Design

Overview

TopologyFlyback Converter
Input voltage19-30 V
Output 1-15 V / 0.2 A
Output 25 V / 1 A
Output 315 V / 0.2 A
IC revision1

Description

The PMP10532 reference design is an isolated Fly-Buck power supply for industrial applications. It takes 24V nominal input and provides three isolated outputs: +5V@1A and +/-15V@200mA. The design is suitable for providing isolated power supply to MCU and control circuits and positive/negative bias to Op Amps in PLC applications. The cross regulation of each output over line and load variation maintains about +/-5% tolerance, and the input voltage range of the supply is from 19V to 30V. The design features the LM5160 synchronous buck converter configured as a Fly-Buck regulator. The LM5160 has a wide Vin range of 4.5V to 65V and 1.5A output current capability with integrated switch FETs. It employs the Constant On-Time (COT) control scheme suitable for the Fly-Buck. With the benefit of primary side regulation, the Fly-Buck converter makes a compact and cost effective solution for multiple isolated output power supply without the opto-coupler feedback.

Features

Three isolated outputs, +5V@1A and +/-15V@200mA, are ideal for PLC and industrial applications

  • Fly-Buck converter design, primary side regulation
  • Compact solution for multiple isolated output supplies
  • 19V to 30V input voltage range, +/-5% Vout cross regulation
  • LM5160 sync buck regulator, up to 65V wide Vin range, 1.5A capability
  • Constant On Time control, no loop compensation and fast transient response
  • This circuit board is tested, and the design files and test report are included.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(A)
Vbuck(V)
L(µH)
NPRI : NSEC
ISAT(A)
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 19 - 30 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 19 - 30 V (DC)
Output Voltage 15 V
Output Current 11 A
Output Voltage 215 V
Output Current 20.2 A
Output Voltage 315 V
Output Current 30.2 A
Buck Voltage7.65 V
Inductance40 µH
Turns Ratio1.43:1:2.86:2.86 
Saturation Current1.8 A
Leakage Inductance0.3 µH
Insulation Test Voltage1500 V (AC)
Switching Frequency 250
MountSMT 
Length23.11 mm
Width29.08 mm
Height11.43 mm
Check availability