IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160 | Demoboard LM5160DNTFBKEVM

Fly-Buck Isolated Bias Supply Evaluation Board

Overview

TopologyFlyBuck (Double Buck)
Input voltage18-32 V
Output 112 V / 0.4 A
Output 28 V / 0.4 A
IC revisionA

Description

The LM5160NDNTFBKEVM evaluation module (EVM) helps designers evaluate the operation andperformance of the LM5160 in the Fly-Buck™ (isolated buck) configuration. The Fly-Buck topology isderived from the synchronous buck topology by replacing the buck inductor with a coupled inductor(transformer) to produce both primary (non-isolated) and secondary (isolated) outputs. This user guidedetails the specification of the EVM and includes complete application schematic, bill of materials (BOM),setup instructions, and performance curves. The LM5160 device name is used generically throughout thisdocument and represents both the LM5160 and LM5160A unless stated otherwise. The only differencebetween the two is the ability to connect an external voltage source to the VCC pin of the LM5160A.

Features

18V to 32V input voltage range8V target primary output voltage and 12V secondary isolated outputCan deliver up to 400mA output secondary load with primary unloadedFPWM pin connected directly to Vcc

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vbuck(V)
L(µH)
NPRI : NSEC
ISAT(mA)
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 10 - 40 V (DC), 15.5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 115.5 V
Output Current 1250 mA
Buck Voltage8 V
Inductance60 µH
Turns Ratio1:1.5 
Saturation Current840 mA
Leakage Inductance1.2 µH
Insulation Test Voltage1500 V (AC)
Switching Frequency 150
MountSMT 
Length10.16 mm
Width13.36 mm
Height8.64 mm
Check availability