IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5156H | Demoboard LM5156HEVM-FLY

2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum

Overview

TopologyFlyback Converter
Input voltage18-36 V
Output 15 V / 4 A
IC revisionA

Description

2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum

Features

Input voltage range: 18V to 36VIsolate output voltage 5V at 4ASwitching frequency 250kHzHiccup mode short circuit protection

Typical applications

  • LED bias supply
  • Wide input boost, SEPIC, flyback power module
  • Battery-powered boost, SEPIC, flyback
  • Portable speaker application
  • Flyback POE power supply application
  • Multiple-output flyback without optocoupler

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
Qmin.
n
ISAT(A)
LS(nH)
VT(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.3 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEPQ13 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length13.97 mm
Width18.25 mm
Height14.5 mm
–
–
Input Voltage 18 - 36 V (DC)
Output Voltage 15 V
Output Current 14 A
Auxiliary Voltage10 V
Inductance21 µH
–
Turns Ratio2:1:2 
Saturation Current6.2 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
–Check availability