IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM51561 | Demoboard PMP41038

26.4W flyback converter reference design for smart glass application

Overview

TopologyFlyback Converter
Input voltage9-18 V
Output 112 V / 0.2 A
Output 2120 V / 0.2 A
IC revisionC

Description

This reference design demonstrates an isolated converter for smart glass modules using flyback topology. The converter uses peak current mode controller LM51561 to achieve less than 20mW low standby power consumption at 14V input voltage to extend the battery lifetime. The converter also provides two output rails which supply 12Vdc for microcontrollers and 120Vdc for smart glass drivers. With a fully designed transformer, its load transient is within 7%.

Features

  • Less than 20mW low standby power consumption at 14V input voltage
  • 83.09% efficiency at 16V input and 26.4W output
  • Primary side regulation design (no optocoupler) extends product lifetime
  • Minimized output undershoot and overshoot during load transient

Typical applications

  • Smart glass module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 100 Ω, 160 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–Check availability