IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5155 | Demoboard LM5155EVM-FLY

LM5155EVM-FLY User's Guide

Overview

TopologyFlyback Converter
Input voltage18-36 V
Switching frequency250 kHz
Output 15 V / 4 A

Description

The LM5155EVM-FLY evaluation module showcases the features and performance of the LM5155 as wide input non-synchronous flyback controller. The standard configuration is designed to provide a regulate output of 5V at 4A from an input of 18V to 36V, switching at 250 kHz. This evaluation module is designed for ease of configuration, enabling the user to evaluate many different applications on the same module. The PCB is two layers with components populated only on one side. Functionality includes programmable slope compensation, adjustable soft-start, programmable cycle-by-cycle current limit, hiccup mode short-circuit protection, and programmable line under voltage lockout.

Features

  • Tightly regulated output voltage of 5 V
  • High conversion efficiency of > 86% at full load.
  • Hiccup mode Short Circuit Protection
  • User adjustable secondary side soft-start time
  • 10V Auxiliary winding to power VCC pin
  • 250kHz Switching frequency
  • 2 Layer PCB with components populated on 1 side

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
Qmin.
n
ISAT(A)
LS(nH)
VT(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.3 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEPQ13 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length13.97 mm
Width18.25 mm
Height14.5 mm
–
–
Input Voltage 18 - 36 V (DC)
Output Voltage 15 V
Output Current 14 A
Auxiliary Voltage10 V
Inductance21 µH
–
Turns Ratio2:1:2 
Saturation Current6.2 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
–Check availability