IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5149-Q1

80-V automotive synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter

Overview

TopologyBuck Converter
Input voltage5.5-36 V
Switching frequency100-2200 kHz
Output 15 V / 8 A
IC revisionC

Description

The LM5149-Q1 is a 80-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM5149-Q1 can be set up in dualphase mode with accurate current sharing for highcurrent applications. The device can operate with VIN as low as 3.5 V, at nearly 100% duty cycle if needed.

Features

  • AEC-Q100 qualified for automotive applications:
  • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Two integrated EMI mitigation mechanisms
  • Active EMI Filter for enhanced EMI performance at lower frequencies
  • Selectable dual random spread spectrum (DRSS) for enhanced EMI performance across low and high-frequency bands
  • EMI reduced by an average of 25 dBµV
  • Reduces the external differential-mode input filter size by 50% and lowers systems cost
  • Versatile synchronous buck DC/DC controller
  • Wide input voltage range of 3.5 V to 80 V
  • 1% accurate, fixed 3.3 V, 5 V, 12 V, or adjustable output from 0.8 V to 55 V
  • 150°C maximum junction temperature
  • Shutdown mode current: 2.3 μA
  • No-load sleep current: 9.5 μA
  • Stackable up to two phases
  • Switching frequency from 100 kHz to 2.2 MHz
  • SYNC in and SYNC out capability
  • Inherent protection features for robust design
  • Internal hiccup-mode overcurrent protection
  • ENABLE and PGOOD functions
  • VCC, VDDA, and gate-drive UVLO protection
  • Thermal shutdown protection with hysteresis
  • Create a custom design using the LM5149-Q1 with WEBENCH® Power Designer

Typical applications

  • Automotive electronic systems, Body electronics, Infotainment systems, instrument clusters, ADAS
  • High-voltage battery-operated systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.56 µH, 17.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.56 µH
Performance Rated Current17.6 A
Saturation Current @ 10%19.9 A
Saturation Current @ 30%36.4 A
DC Resistance4.2 mΩ
Self Resonant Frequency85 MHz
MountSMT 
–Check availability