IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5141-Q1 | Demoboard PMP15041

25W Automotive Start-Stop Reference Design Operating at 2.2 MHz

Overview

TopologyBuck Converter
IC revisionE3

Description

Automotive 12V batteries typically operate in the range of 9V-16V. However this voltage can vary widely due to transient conditions such as cold crank and load dump. This reference design creates a well-regulated 25W (5V,5A) output, regardless of large input voltage transients, utilizing the LM5150-Q1 and LM5141-Q1. The LM5150-Q1 is implemented as a pre-boost, only switching when the input voltage is below 6.8V, and utilizes the inductor as a differential EMI filter when not switching. The LM5141-Q1 operates as a buck controller regulating the 5V output. Both devices switch at 2.2 MHz.

Features

  • 2.8V minimum input voltage
  • 25W output peak power (5V, 5A)
  • 2.2MHz switching frequency

Typical applications

  • Scanner

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, 82 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance82 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size6.3 x 5.8 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor8 %
Length5.8 mm
Width6.6 mm
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current2200 mA
ESR35 mΩ
Leakage Current400 µA
Diameter6.3 mm
Check availability