IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5140RHA | Demoboard snva748

Maintaining Output Voltage Regulation During Automotive Cold-Crank with LM5140 Dual Synchronous Buck converter

Overview

TopologyBuck Converter
Input voltage4-42 V
Switching frequency440-2200 kHz
Output 13.3 V / 6 A
IC revision00

Description

The LM5140-Q1 is a dual synchronous buckcontroller intended for high voltage wide VIN stepdownconverter applications. The control method isbased on current mode control. Current mode controlprovides inherent line feed-forward, cycle-by-cyclecurrent limiting, and easier loop compensation.The LM5140-Q1 features adjustable slew rate controlto simplify compliance with the CISPR andautomotive EMI requirements. The LM5140-Q1operates at selectable switching frequencies of 2.2MHz or 440 kHz with the two controller channelsswitching 180º out of phase. In light or no-loadconditions, the LM5140-Q1 operates in skip cyclemode for improved low power efficiency. TheLM5140-Q1 includes a high voltage bias regulatorwith automatic switch-over to an external bias supplyto improve efficiency and reduce input current.Additional features include frequency synchronization,cycle-by-cycle current limit, hiccup mode faultprotection for sustained overloads, independentpower good outputs, and independent enable inputs.

Features

AEC-Q100 Grade 1 Qualified(TA = -40ºC to 125ºC)

  • Input Operating Range from 3.8 V to 65 V (70 VAbsolute Maximum)
  • Two Interleaved Buck Controllers with:– VOUT1 Fixed 3.3 V, 5 V, or Adjustablefrom 1.5 V – 15 V, Accuracy ±1%– VOUT2 Fixed 5 V, 8 V, or Adjustablefrom 1.5 V – 15 V, Accuracy ±1%
  • Fixed 2.2 MHz or 440 kHz Switching Frequency,Accuracy ±7%
  • Optional Synchronization to an External Clock
  • SYNC Output Clock for Additional Converters
  • Shutdown Mode Current: 9 μA Typical
  • No Load Standby Current: 35 μA Typical (OneChannel Operating)
  • Current Limit Threshold Programmable to 50 mVor 75 mV, Accuracy ±10%
  • Independent Enable Inputs for VOUT1 andVOUT2
  • Hiccup Mode Protection for Sustained Overload
  • Independent Power Good Outputs
  • High-side and Low-side Gate Drivers withAdjustable Slew Rate Control
  • Selectable Diode Emulation or ContinuousConduction at Light Load
  • VQFN-40 Package with Wettable Flanks

Typical applications

  • Instrument Clusters
  • Infotainment Systems
  • Advanced Driver Assistance (ADAS)
  • Automotive Electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 3.6 µH, 12 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.6 µH
Rated Current12 A
Saturation Current8.6 A
DC Resistance5.95 mΩ
Self Resonant Frequency46 MHz
MountSMT 
–Check availability